Back

KD455.42 - SNR

KD455.42

Over 500 different TIMING BELT KITS in the NTN-SNR range:

  • One of the highest market coverage rates.
  • A range exclusively featuring OEM parts from our manufacturing sites and premium partners.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - GE355.21 - CDI - GAT
PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT CHARACTERISTICS

Number of teeth 127
Number of belts 1
Number of rollers 3
Weight 1,25 kg
Width 1 19 mm

 

ManufacturerReference

 

BrandModelGenerationDatePositionLocation RENAULT Espace Espace III 04/1997 => 05/2000 - - RENAULT Laguna Laguna Nevada Phase 2 (K56) 04/1998 => 11/2000 - - RENAULT Laguna Laguna Phase 1 (B56) 12/1995 => 03/1998 - - RENAULT Laguna Laguna Phase 2 (B56) 04/1998 => 11/2000 - - RENAULT Mégane Classic Mégane Classic phase 1 08/1996 => 01/1999 - - RENAULT Mégane Mégane Phase 1 10/1995 => 01/1999 - - RENAULT Mégane Scenic Mégane Scenic (JA/FA) 09/1996 => 08/1999 - -