
KD455.45 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE355.39
- GE355.43
- GT355.36
- Small components
- Timing belt
- Washer
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,981 kg |
| Number of belts | 1 |
| Width 1 | 27 mm |
| Number of rollers | 3 |
| Number of teeth | 128 |