![KD455.48](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45548-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wxMDM0MTJ8aW1hZ2UvanBlZ3xoMWQvaDEzLzEwMDg4MTEwNzE5MDA2LzUxNVd4NTE1SF9LRDQ1NTQ4LVNOUl8xLmpwZ3w3MDI0Mjc1ZGVkMDljMTZhNjEzZmQyYTA3Zjg1M2M3YmQxMTk2ODcwMzE4NTEzMTNhYjY5NGUyOGFhZDRjYTI2)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- DAMP1
- GE355.40
- GE355.35
- GT355.35
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,94 kg |
Belt quality | Standard |
Number of belts | 1 |
Number of rollers | 4 |
Width 1 | 26 mm |
Number of teeth | 153 |