
KD455.64 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT355.48
- Screw (x2)
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,829 kg |
| Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Width 1 | 27 mm |
| Number of teeth | 119 |
OE Equivalents
Renault, Dacia130C10474RRenault, Dacia130C11508RDacia, Renault130C14613RRenault, Dacia130C15339RNissan16806-00Q2CNissan16806-00Q2JNissan, Infiniti16806-00Q2NMercedes6079930397Mercedes6079930597Renault, Dacia7711946753MercedesA6079930000MercedesA6079930397MercedesA6079930597Automotive Compatibility
DaciaDOKKERDOKKER 108/2012 => 08/2015--DaciaDOKKERDOKKER 208/2012 => 08/2015--DaciaDUSTERDUSTER09/2013 => 08/2015--DaciaDUSTERDUSTER I02/2010 => 11/2017--DaciaDUSTERDUSTER II10/2017 => --DaciaLODGYLODGY 103/2012 => --DaciaLODGYLODGY 203/2012 => --DaciaLOGANLOGAN12/2012 => 08/2015--DaciaLOGAN IILOGAN II12/2012 => --DaciaSANDEROSANDERO09/2012 => 11/2015--DaciaSANDEROSANDERO II09/2012 => --InfinitiQ30Q3009/2015 => --MercedesCITANCITAN I05/2013 => --MercedesCLASSE ACLASSE A III05/2013 => 05/2013--MercedesCLASSE BCLASSE B II05/2013 => 05/2013--MercedesCLASSE CLACLASSE CLA I05/2013 => 03/2016--MercedesCLASSE GLACLASSE GLA I05/2013 => 12/2016--NissanJUKEJUKE I12/2012 => --NissanMICRA VMICRA V09/2013 => --NissanNoteNOTE II07/2013 => --NissanNV200NV20006/2010 => --NissanNV200 EVALIANV200 EVALIA09/2013 => --NissanPulsarPulsar09/2013 => --NissanQashqaiQASHQAI II09/2013 => 05/2015--RenaultCAPTUR ICAPTUR I03/2013 => 04/2017--RenaultClioCLIO III05/2015 => 09/2016--RenaultCLIO IVCLIO IV09/2012 => --RenaultDusterDuster02/2010 => 11/2017--RenaultFluenceFLUENCE 112/2012 => 08/2015--RenaultFluenceFLUENCE 212/2012 => 08/2015--RenaultFluenceFluence12/2012 => 08/2015--RenaultKADJARKADJAR 105/2015 => 10/2018--RenaultKADJARKADJAR 208/2018 => 10/2018--RenaultKangooKANGOO II10/2007 => --RenaultKangooKangoo05/2009 => 03/2013--RenaultLoganLogan12/2012 => 08/2015--RenaultMeganeMEGANE III09/2008 => --RenaultMeganeMEGANE IV08/2013 => --RenaultScenicSCENIC III03/2009 => 08/2016--RenaultScenicSCENIC IV08/2016 => --RenaultSandero StepwaySandero Stepway09/2012 => 11/2015--RenaultTALISMANTALISMAN10/2015 => --