Back

KD457.06 - SNR

KD457.06

Over 500 different TIMING BELT KITS in the NTN-SNR range:

  • One of the highest market coverage rates.
  • A range exclusively featuring OEM parts from our manufacturing sites and premium partners.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - GE357.03 - CDI
PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT CHARACTERISTICS

Width 1 18 mm
Number of belts 1
Number of teeth 120
Number of rollers 1
Weight 0,655 kg

 

ManufacturerReference AUDI 034109119 VOLKSWAGEN 034109119 AUDI 035109119 VOLKSWAGEN 035109119 AUDI 069109243B VOLKSWAGEN 069109243B

 

BrandModelGenerationDatePositionLocation AUDI 100 100 (43) 05/1976 => 06/1982 - - AUDI 100 100 (44) 07/1982 => 11/1990 - - AUDI 200 200 (43) 09/1979 => 06/1983 - - AUDI 200 200 (44) 07/1983 => 07/1988 - - AUDI 80 80 B1 09/1980 => 06/1981 - - AUDI 80 80 B2 07/1981 => 06/1984 - - AUDI 90 90 (81 & 85) 05/1984 => 02/1987 - - AUDI 90 90 (89 & 8A) 03/1987 => 11/1991 - - AUDI Coupé Coupé (85) 09/1980 => 06/1988 - - AUDI Audi Quattro Quattro 06/1980 => 04/1988 - - VOLKSWAGEN LT LT I 12/1978 => 07/1992 - - VOLKSWAGEN Passat Passat I 12/1980 => 06/1981 - - VOLKSWAGEN Passat Passat II 07/1981 => 06/1988 - - VOLKSWAGEN Santana Santana 07/1981 => 11/1984 - - VOLKSWAGEN Transporter Transporter (F70) 08/1990 => 04/1996 - -