![KD457.13](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45713-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w4ODE5N3xpbWFnZS9qcGVnfGg5NS9oZDgvMTAwODgxMTM2NjgxMjYvNTE1V3g1MTVIX0tENDU3MTMtU05SXzEuanBnfGJiNWJmN2ZlYjNhZTE2MDJmZDE2OWQ4NDRmZmJjNjU1MzQ4MDc2ZGVhOWZiMDFmMzE2NGQ3MThmNjgwY2U2M2M)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT357.10
- GE357.12
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,7 kg |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 2 |
Number of teeth | 137 |