![KD457.22](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45722-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3NTkxMHxpbWFnZS9qcGVnfGgyNC9oNzkvMTAwODgxMTQzNTYyNTQvNTE1V3g1MTVIX0tENDU3MjItU05SXzEuanBnfDNmNDgyZmZkMzFiZTAxNTc3NDA4NzcwOWZiNTllMmE0MWE5NjRmNjZjYWQzM2UyODkxMDYxNmI2MTYwNjYyNWE)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,098 kg |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 2 |
Number of teeth | 153 |