![KD457.25](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45725-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3MDQ2MHxpbWFnZS9qcGVnfGg1NC9oNzIvMTAwODgxMTQ1NTI4NjIvNTE1V3g1MTVIX0tENDU3MjUtU05SXzEuanBnfGI0ODEyM2JkN2RiMThkZGJiMjkyZmMwYzgyODkzOWE4YjczOWUxYWEyN2Y3ZjdjMjQ0ZmFkN2NlMDUzOWY2MDY)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.24
- GE357.23
- GT357.25
- GT357.35
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,33 kg |
Belt quality | Standard |
Number of rollers | 4 |
Number of belts | 2 |
Width 2 | 17 mm |
Width 1 | 20 mm |
Number of teeth | 58 |
Number of teeth 2 | 130 |