
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.23
- GT357.25
- GT357.26
- GE357.24
- Timing belt (x2)
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,31 kg |
| Belt quality (distribution) | H : Renforcée |
| Number of rollers | 4 |
| Number of belts | 2 |
| Width 2 | 17 mm |
| Width 1 | 20 mm |
| Number of teeth | 130 |
| Number of teeth 2 | 58 |
OE Equivalents
Skoda, Volkswagen, Seat, Audi036198119AAudi, Volkswagen, Skoda, Seat036198119CSeat, Volkswagen, Audi, Skoda036198119EAutomotive Compatibility
AudiA2A205/2006 => --SeatALTEAALTEA 105/2006 => 05/2006--SeatALTEAALTEA 205/2006 => 05/2006--SeatAROSAAROSA 109/1999 => 05/2006--SeatAROSAAROSA 209/1999 => 05/2006--SeatCORDOBACORDOBA08/1999 => 05/2006--SeatCORDOBACORDOBA I08/1999 => 05/2006--SeatCORDOBACORDOBA II04/2006 => 10/2009--SeatIBIZAIBIZA II08/1999 => 05/2006--SeatIBIZAIBIZA III => 11/2007--SeatIBIZA IVIBIZA IV05/2006 => 05/2006--SeatINCAINCA08/2000 => 05/2006--SeatLeonLEON I05/2000 => 05/2006--SeatLeonLEON II04/2010 => 05/2006--SeatTOLEDO IITOLEDO II05/2000 => 05/2006--SeatToledoTOLEDO III => 05/2006--SkodaFabiaFABIA I09/1999 => 11/2007--SkodaFABIA IIFABIA II05/2006 => 11/2014--SkodaFabiaFabia05/2006 => 05/2006--SkodaOctaviaOCTAVIA I05/2006 => 05/2006--SkodaOctaviaOCTAVIA II05/2006 => 05/2006--SkodaROOMSTERROOMSTER05/2006 => --SkodaROOMSTERROOMSTER 105/2006 => --SkodaROOMSTERROOMSTER 205/2006 => --VolkswagenBORABORA => 05/2006--VolkswagenCADDYCADDY II08/2000 => 05/2006--VolkswagenCADDYCADDY III01/2004 => 07/2010--VolkswagenGOLFGOLF05/2006 => 05/2006--VolkswagenGOLFGOLF 105/2006 => --VolkswagenGOLFGOLF 205/2006 => 05/2011--VolkswagenGOLF IVGOLF IV09/1997 => 05/2006--VolkswagenGOLF VGOLF V09/2003 => 10/2008--VolkswagenGOLF VIGOLF VI05/2006 => --VolkswagenLUPOLUPO09/1998 => 05/2006--VolkswagenNEW BEETLENEW BEETLE I05/2006 => 08/2010--VolkswagenPoloPOLO III07/1998 => 05/2006--VolkswagenPoloPOLO IV => --VolkswagenPoloPOLO IV10/2001 => 06/2007-RightVolkswagenPoloPOLO IV05/2006 => 05/2006-DroitVolkswagenPOLO VPOLO V05/2006 => --VolkswagenPoloPolo05/2006 => 05/2006--