![KD457.31](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45731-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w4MDk1OXxpbWFnZS9qcGVnfGg0YS9oMTYvMTAwODgxMTUxNDI2ODYvNTE1V3g1MTVIX0tENDU3MzEtU05SXzEuanBnfDQ3OTQxMzlmMzM0ODljM2ZjZWQzNGRmZTllNjI1MTcwZDRjODllZjFjOTgxZThmZjljNzE2MWYzZGI3NmE4MTY)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.12
- GT357.10
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,73 kg |
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 2 |
Number of teeth | 137 |