
KD457.33 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- Timing idlers (x2)
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 1,368 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 23 mm |
| Number of teeth | 150 |
OE Equivalents
Skoda, Volkswagen, Seat, Audi06A198119ASkoda, Volkswagen, Audi, Seat06A198119BSeat, Volkswagen, Skoda, Audi06B198119Automotive Compatibility
AudiA3A3 I08/1996 => 05/2003--AudiA4A4 I05/2000 => 08/2001--AudiA6A6 II11/1997 => 03/2005--AudiTTTT I09/1998 => 05/2006--SeatALHAMBRAALHAMBRA I04/1998 => 02/2010--SeatCORDOBACORDOBA I11/1999 => 07/2002--SeatIBIZAIBIZA II11/1999 => 10/2001--SeatLeonLEON I07/1999 => 04/2006--SeatTOLEDO IITOLEDO II09/1998 => 06/2004--SkodaOCTAVIAOCTAVIA I09/1996 => 11/2010--VolkswagenBORABORA01/1999 => 04/2005--VolkswagenGOLFGOLF 112/2008 => 11/2013--VolkswagenGOLFGOLF 212/2008 => 11/2013--VolkswagenGOLF IVGOLF IV09/1997 => 04/2006--VolkswagenNEWNEW10/2001 => 05/2005--VolkswagenNEW BEETLENEW BEETLE I12/1998 => 08/2010--VolkswagenSHARANSHARAN I10/1997 => 02/2010--