Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT357.33
- GT357.32
- GT365.05
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,541 kg |
Number of belts | 2 |
Width 1 | 26 mm |
Number of rollers | 3 |
Width 2 | 21 mm |
Number of teeth | 122 |
Number of teeth 2 | 81 |