Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT357.18
- GT357.21
- GE357.19
- GE357.20
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,635 kg |
Width 2 | 21 mm |
Number of rollers | 4 |
Number of belts | 2 |
Width 1 | 26 mm |
Number of teeth | 80 |