Back

KD457.43 - SNR

KD457.43

Over 500 different TIMING BELT KITS in the NTN-SNR range:

  • One of the highest market coverage rates.
  • A range exclusively featuring OEM parts from our manufacturing sites and premium partners.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - GT357.33 - GE357.20 - GT357.18 - GT357.21 - CDI - VIS - CDI
PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

Width 1 26 mm
Width 2 21 mm
Number of belts 2
Number of teeth 80
Number of teeth 2 124
Number of rollers 4
Weight 1,79 kg

 

Manufacturer
Reference
AUDI 046130195B AUDI 046130195D AUDI 046198113 AUDI 074109119H AUDI 074109243B AUDI 074109243F VOLKSWAGEN 074109243F

 

Brand
Model
Generation
Date
Position
Location
AUDI 100 100 (4A) 05/1991 => 06/1994 - -