
Reference KD457.47
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT357.28
- GE357.30
- Timing idlers
- Timing belt (x2)
- Timing tensioners
- Nut
- Cap
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,485 kg |
Number of rollers | 4 |
Number of belts | 2 |
Width 2 | 24 mm |
Width 1 | 32 mm |
Number of teeth | 207 |
Number of teeth 2 | 87 |