![KD457.56](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45756-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w5MjE3NnxpbWFnZS9qcGVnfGg0Yi9oYzAvMTAwODgxMTcyMDcwNzAvNTE1V3g1MTVIX0tENDU3NTYtU05SXzEuanBnfDA2ZjdhN2I5NDgwMjY0MjA1Y2UzODg2NTVlZjE0ZjU3YjIyNDNjZjAzNmY4YTYzNTg5OTE0ZDE4YTE0ZWE3M2U)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,385 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 23 mm |
Number of teeth | 150 |