
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.36
- GE357.29
- GT357.52
- Suspension nut
- Q015 (x2)
- Timing belt
- Small components
Documentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Width 1 | 30 mm |
| Number of rollers | 3 |
| Number of teeth | 141 |
| Weight | 2,059 kg |
OE Equivalents
Volkswagen, Audi, Seat, Skoda03G198119AAudi, Volkswagen, Skoda, Seat03G198119CAutomotive Compatibility
AudiA3A3 II04/2003 => --SeatALTEAALTEA 103/2004 => 08/2011--SeatALTEAALTEA 212/2005 => --SeatLeonLEON II06/2005 => 08/2011--SeatToledoTOLEDO III08/2004 => 04/2009--SkodaOctaviaOCTAVIA II04/2004 => 04/2010--SkodaSUPERBSUPERB II12/2008 => 02/2010--VolkswagenGOLFGOLF 112/2004 => 12/2008--VolkswagenGOLFGOLF 212/2004 => 12/2008--VolkswagenGOLF VGOLF V04/2004 => 10/2008--VolkswagenJETTA IIIJETTA III08/2005 => --VolkswagenPassatPASSAT V02/2005 => --VolkswagenTOURANTOURAN I07/2003 => 04/2010--