
Reference KD457.76
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This product replaces the following reference:
- KD457.59 - SNR
This kit contains the following reference(s)
- GE357.39
- GT357.77
- Small components
- Timing idlers
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Belt quality | HT : Teflon |
Number of belts | 1 |
Width 1 | 23 mm |
Number of rollers | 3 |
Number of teeth | 148 |
Weight | 0,88 kg |