![KD457.81](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45781-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w4ODEwNXxpbWFnZS9qcGVnfGhjMy9oNmUvMTAwODgxMTkxNzMxNTAvNTE1V3g1MTVIX0tENDU3ODEtU05SXzEuanBnfDMyNzBjNTk5ZDUxOTJhMTNlMjZkNzM0MmJkZTc1OWI5YTc2ZmNhMjM3MjZhYWNjYTY5MDczYTk1NzYyMGVkZGE)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT357.71
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,682 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 24 mm |
Number of teeth | 82 |