
Reference KD457.82
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT357.25
- GT357.26
- GE357.23
- Timing belt (x2)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of belts | 2 |
Width 2 | 17 mm |
Number of rollers | 3 |
Width 1 | 20 mm |
Number of teeth | 130 |
Number of teeth 2 | 58 |
Weight | 1,09 kg |