![KD457.84](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45784-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2NnxpbWFnZS9qcGVnfGhlNC9oNzUvMTAwODgxOTU1ODgxMjYvNTE1V3g1MTVIX0tENDU3ODQtU05SXzEuanBnfDM2N2M0MmMyZjU3NGE3YTJlZDA3YWM2NzE4Y2I4ZWFkZWE3YmY1NWI5OTJhMDIyYTMyNzk3Njc1OTc4NmEzYTc)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.44
- GT357.76
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,769 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 20 mm |
Number of teeth | 163 |