
Reference KD458.06
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- Timing belt
- Timing tensioners
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,565 kg |
Number of belts | 1 |
Width 1 | 19 mm |
Number of teeth | 116 |