Back

KD458.07 - SNR

KD458.07

Over 500 different TIMING BELT KITS in the NTN-SNR range:

  • One of the highest market coverage rates.
  • A range exclusively featuring OEM parts from our manufacturing sites and premium partners.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - CDI - GAT
PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT CHARACTERISTICS

Number of rollers 1
Number of belts 1
Weight 0,54 kg
Number of teeth 118
Width 1 19 mm

 

ManufacturerReference

 

BrandModelGenerationDatePositionLocation FIAT Regata Regata (138) 08/1983 => 05/1986 - - FIAT Ritmo Ritmo (138) 04/1978 => 09/1982 - - FIAT Ritmo Ritmo II (138) 10/1982 => 02/1985 - - FIAT Ritmo Ritmo III (138) 03/1985 => 11/1988 - - FIAT Strada Strada 03/1985 => 11/1988 - - FIAT Uno Uno (146) 02/1985 => 09/1989 - - FIAT X1/9 X1/9 02/1972 => 11/1988 - - LANCIA Prisma Prisma 03/1983 => 04/1986 - -