
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This product replaces the following reference: This kit contains the following reference(s)
- GE358.27
- GT358.30
- Timing belt
- Screw
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,895 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 24 mm |
| Number of teeth | 190 |
OE Equivalents
Fiat, Alfa Romeo, Lancia71736726Alfa Romeo, Fiat, Lancia71736795Automotive Compatibility
Alfa Romeo145145 102/1999 => 05/2001--Alfa Romeo145145 202/1999 => 05/2001--Alfa Romeo146146 102/1999 => 05/2001--Alfa Romeo146146 202/1999 => 05/2001--Alfa Romeo147147 109/2000 => 08/2005--Alfa Romeo147147 209/2000 => 12/2009--Alfa Romeo156156 108/1997 => 12/2004--Alfa Romeo156156 208/2000 => 12/2004--Alfa Romeo156156 308/2000 => 12/2004--Alfa Romeo166166 109/1998 => 03/2006--Alfa Romeo166166 209/2000 => 03/2006--FiatBRAVABRAVA I09/1998 => 02/2002--FiatBravoBRAVO I09/1998 => 02/2002--FiatBRAVO IIBRAVO II01/2007 => 11/2010--FiatDobloDOBLO I09/2001 => 12/2010--FiatDobloDoblo12/2005 => 12/2010--FiatIdeaIDEA 101/2004 => 12/2011--FiatIdeaIDEA 201/2004 => 12/2011--FiatMAREAMAREA12/1998 => 08/2002--FiatMULTIPLAMULTIPLA 110/1998 => 08/2005--FiatMULTIPLAMULTIPLA 206/2002 => 04/2010--FiatPalioPALIO 202/2001 => 08/2002--FiatPuntoPUNTO II06/1999 => 07/2009--FiatSTILOSTILO08/2001 => 12/2007--FiatStradaSTRADA I02/2003 => 04/2006--LanciaKAPPAKAPPA04/1998 => 09/2001--LanciaLYBRALYBRA08/1999 => 11/2006--LanciaMUSAMUSA 106/2004 => 03/2011--LanciaMUSAMUSA 206/2004 => 03/2011--LanciaTHESISTHESIS08/2002 => 11/2005--