
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 15 mm |
| Number of teeth | 129 |
| Weight | 0,367 kg |
OE Equivalents
Lancia, Fiat71736718Fiat, Lancia71773284Automotive Compatibility
FiatDobloDOBLO I09/2000 => 11/2005--FiatPalioPALIO 108/1997 => 08/2002--FiatPalioPALIO 208/1997 => 08/2002--FiatPANDAPANDA II08/2003 => 08/2009--FiatPuntoPUNTO II06/1999 => 02/2006--FiatPalioPalio08/1997 => 08/2002--FiatStradaSTRADA I02/1999 => 04/2006--FiatSienaSiena08/1998 => 11/2011--LanciaYY III10/1995 => 08/2003--LanciaYPSILONYPSILON IV09/2003 => 03/2011--