
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
Technical datasheet
CHARACTERISTICS | |
---|---|
Width 1 | 24 mm |
Number of belts | 1 |
Number of teeth | 168 |
Number of rollers | 2 |
Weight | 0,955 kg |