
Reference KD458.42
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT358.31
- GE358.26
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,847 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 24 mm |
Number of teeth | 166 |