
Reference KD458.47
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT358.36
- GT358.37
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,32 kg | 
| Belt quality | Standard | 
| Number of belts | 1 | 
| Number of rollers | 2 | 
| Width 1 | 30 mm | 
| Number of teeth | 178 |