
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,567 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 17 mm |
| Number of teeth | 113 |
OE Equivalents
Peugeot, Citroen0831-05Citroen0831-16Peugeot, Citroen0831-Q7Automotive Compatibility
CitroenBXBX => 12/1991--CitroenVISAVISA 209/1984 => 12/1991--CitroenZXZX 1 => 12/1991--CitroenZXZX 202/1991 => 12/1991--Peugeot20520501/1983 => 12/1991--Peugeot205205 1 => 12/1991--Peugeot205205 2 => 12/1991--Peugeot30530507/1982 => 12/1991--Peugeot305305 207/1982 => 12/1991--Peugeot30930908/1985 => 12/1991--Peugeot309309 1 => 12/1991--Peugeot309309 207/1986 => 12/1991--Peugeot40540505/1987 => 05/1992--Peugeot405405 1 => 12/1991--Peugeot405405 205/1987 => 12/1991--