![KD459.04 KD459.04](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45904-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3NDUyNHxpbWFnZS9qcGVnfGFHSTNMMmcwWXk4eE1EQTRPREV5TkRBNE9ETTFNQzgxTVRWWGVEVXhOVWhmUzBRME5Ua3dOQzFUVGxKZk1TNXFjR2N8MTIxYjgzYTZlZDA5NjRlM2E3ZDdiYjBiMDdkNTNjMjJlNDU5MmU0MjEwZWEyNWE4OTk4Njg5NjY4OTBmZGJiOQ)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT359.10
- GT358.22
- Timing belt (x2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,92 kg |
Number of belts | 2 |
Width 2 | 19 mm |
Number of teeth 2 | 62 |
Width 1 | 31 mm |
Number of teeth | 118 |