
KD459.38 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT359.24
- GE359.23
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,745 kg |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 144 |
OE Equivalents
Peugeot, Citroen0831-80Citroen0831-81Citroen, Peugeot0831-T3Ford1211185Ford1348648Automotive Compatibility
CitroenC1C1 I05/2005 => 10/2008--CitroenC2C208/2003 => 03/2005--CitroenC2C2 108/2003 => 12/2009--CitroenC2C2 208/2003 => 12/2009--CitroenC3 IC3 I03/2002 => 12/2010--CitroenC3C3 II10/2005 => 12/2010--CitroenNEMONEMO11/2007 => 11/2010--CitroenXSARAXSARA12/2002 => 07/2005--FordFIESTA VFIESTA V02/2002 => 03/2008--FordFIESTA VIFIESTA VI09/2008 => 04/2013--FordFUSIONFUSION 105/2002 => 03/2008--FordFUSIONFUSION 205/2002 => 03/2008--Mazda22 I02/2003 => 12/2007--Mazda22 II08/2007 => 02/2011--Peugeot1007100703/2005 => 06/2010--Peugeot107107 105/2005 => 11/2008--Peugeot107107 205/2005 => 11/2008--Peugeot20620602/2002 => 09/2010--Peugeot20720702/2006 => 03/2012--Peugeot307307 101/2002 => 05/2005--PeugeotBIPPERBIPPER11/2007 => 11/2010--ToyotaAYGOAYGO I04/2005 => 08/2010--