
KD459.42 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT359.24
- GE359.23
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | Standard |
| Number of rollers | 2 |
| Weight | 0,732 kg |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of teeth | 137 |
OE Equivalents
Peugeot0831-P1Peugeot, Citroen0831-P2Peugeot0831-P3Citroen0831-P4Peugeot, Citroen0831-V4Ford1229768Ford1373306Ford1446648Ford1690273Volvo30777864Volvo31251566Volvo31251700Fiat9467629080Automotive Compatibility
CitroenBerlingoBERLINGO I11/2005 => 08/2010--CitroenBerlingoBERLINGO II04/2008 => 11/2010--CitroenBerlingoBerlingo04/2008 => 11/2010--CitroenC2C2 110/2005 => 12/2009--CitroenC2C2 210/2005 => 12/2009--CitroenC3C3 101/2009 => 11/2010--CitroenC3 IC3 I05/2005 => 09/2009--CitroenC3C3 II09/2009 => 11/2010--CitroenC4 IC4 I10/2004 => 09/2010--CitroenC5 IC5 I08/2004 => 02/2008--CitroenC5C5 II02/2008 => 11/2011--CitroenJumpyJUMPY II12/2006 => 08/2016--CitroenXSARAXSARA02/2004 => 11/2010--FiatSCUDOSCUDO II12/2006 => 11/2010--FordCMAXCMAX I03/2006 => 07/2009--FordCMAXCMAX II03/2006 => 07/2009--FordFIESTA VFIESTA V03/2006 => 07/2009--FordFIESTA VIFIESTA VI03/2006 => 07/2009--FordFocusFOCUS I03/2006 => 07/2009--FordFocusFOCUS II03/2006 => 07/2009--FordFUSIONFUSION 103/2006 => 07/2009--FordFUSIONFUSION 203/2006 => 07/2009--FordFocusFocus03/2006 => 07/2009--Mazda22 II10/2008 => 02/2011--Mazda33 I05/2003 => 09/2011--Mazda33 II11/2008 => 09/2011--MiniMiniMINI II02/2007 => 07/2010--Peugeot1007100701/2007 => 06/2010--Peugeot20620603/2004 => 01/2009--Peugeot20720702/2006 => 01/2011--Peugeot30083008 I02/2009 => 08/2013--Peugeot307307 106/2004 => 05/2008--Peugeot307307 206/2004 => 05/2008--Peugeot308 I308 I08/2007 => 12/2013--Peugeot407407 103/2004 => 04/2011--Peugeot407407 203/2004 => 04/2011--Peugeot50085008 I08/2009 => 11/2010--PeugeotExpertEXPERT II12/2006 => 05/2016--PeugeotPartnerPARTNER I11/2005 => 01/2012--PeugeotPartnerPARTNER II04/2008 => 11/2010--PeugeotPartnerPartner12/2005 => 11/2010--SuzukiSX4SX4 I06/2007 => 08/2014--VolvoC30-32-35 C30C30-32-35 C30 109/2006 => 08/2010--VolvoC30-32-35 C30C30-32-35 C30 209/2006 => 08/2010--VolvoS40S40 II12/2004 => 03/2010--VolvoS80 IIS80 II06/2009 => 04/2010--VolvoV50V50 112/2004 => 08/2010--VolvoV50V50 212/2004 => 08/2010--VolvoV70V70 II06/2009 => 02/2011--