Back

KD459.59 - SNR

KD459.59

Over 500 different TIMING BELT KITS in the NTN-SNR range:

  • One of the highest market coverage rates.
  • A range exclusively featuring OEM parts from our manufacturing sites and premium partners.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - GE359.31 - GT359.39 - CDI
PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

Width 1 25 mm
Number of belts 1
Number of teeth 141
Number of rollers 2
Weight 0,807 kg
Belt quality H : Renforcée

 

Manufacturer
Reference
PEUGEOT 0816-L0 CITROEN 0816-L0 CITROEN 0829-F8 PEUGEOT 0829-F8 PEUGEOT 0830-75 CITROEN 0830-75 PEUGEOT 0831-W2 CITROEN 0831-W2 FORD 1725441 FORD 1738632 FORD 1782087 FORD 1787857 VOLVO 31330198 VOLVO 31330200 VOLVO 31330201 VOLVO 31330202 VOLVO 31339887 VOLVO 31339888

 

Brand
Model
Generation
Date
Position
Location
FORD B-Max B-Max 07/2012 => - - FORD Ecosport Ecosport 07/2013 => 06/2015 - - FORD Fiesta Fiesta VI 05/2010 => 04/2013 - - FORD Fiesta Fiesta VI FL 10/2012 => - - FORD Focus Focus III 04/2012 => 06/2015 - - FORD Mondeo Mondeo V (CNG) 08/2014 => - - FORD Courrier/Courier Tourneo Courier 01/2014 => - - FORD Courrier/Courier Transit Courier 01/2014 => - - VOLVO C30 C30 03/2010 => 11/2012 - - VOLVO S40 S40 09/2010 => 05/2012 - - VOLVO V50 V50 12/2009 => 05/2012 - -