
Reference KD459.63
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT359.29
- GT359.35
- NEP69-001B-4G (x2)
- Timing belt (x2)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Weight | 2,505 kg |
Number of rollers | 4 |
Number of belts | 2 |
Width 1 | 29 mm |
Width 2 | 20 mm |
Number of teeth 2 | 85 |
Number of teeth | 195 |