
Reference KD459.70J
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE359.32
- GT359.41
- Timing belt
- Seal
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of rollers | 2 |
Number of belts | 1 |
Number of teeth | 118 |
Width 1 | 16 mm |
Belt quality | Belt in oil |
Weight | 0,575 kg |