
Reference KD461.13
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT361.13
- GT361.14
- GE380.01
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of belts | 2 |
Width 1 | 30 mm |
Width 2 | 24 mm |
Number of rollers | 3 |
Number of teeth | 112 |
Number of teeth 2 | 78 |
Weight | 1,486 kg |