
Reference KD465.03
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This product replaces the following reference:
- KD465.04 - SNR
This kit contains the following reference(s)
- GT365.08
- GE365.07
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 28 mm |
Number of teeth | 132 |
Weight | 0,998 kg |