
Reference KD465.06
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT365.13
- GE365.08
- Small components
- Timing belt
- Timing idlers
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of belts | 1 |
Width 1 | 28 mm |
Number of rollers | 3 |
Number of teeth | 155 |
Weight | 2,298 kg |