
Reference KD469.22
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT369.26
- GE369.19
- HAT058S-23G1
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 3 |
Number of teeth | 178 |
Weight | 1,448 kg |