
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
Technical datasheet
CHARACTERISTICS | |
---|---|
Width 1 | 30 mm |
Number of belts | 1 |
Number of teeth | 192 |
Number of rollers | 3 |
Weight | 1,665 kg |