
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE373.03
- Timing belt (x2)
- Timing tensioners
- Timing idlers
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Number of belts | 2 |
| Width 1 | 29 mm |
| Number of teeth 2 | 65 |
| Number of rollers | 3 |
| Width 2 | 12 mm |
| Number of teeth | 151 |
| Weight | 1,235 kg |