
Reference KD473.20
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- JPU58-010A-1G1
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,58 kg |
Number of belts | 1 |
Width 1 | 19 mm |
Number of teeth | 99 |