![KD474.07](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD47407-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2Njg4OXxpbWFnZS9qcGVnfGhhOC9oNDcvMTAwODgxNDAxMTE5MDIvNTE1V3g1MTVIX0tENDc0MDctU05SXzEuanBnfDg4ZjQzZWY1OGZhMjUwYjIxYmY2MzM3OGY2ZjhmMmZjZTBhOTY1NGE4ODg5YjgwZGUwZDQ3MWQyYjljNmU5OTM)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT374.03
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,047 kg |
Number of belts | 2 |
Width 2 | 24 mm |
Number of teeth 2 | 70 |
Number of teeth | 113 |
Width 1 | 16 mm |