
Reference KD484.08
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT384.05
- NEP55-002B-5G1
- GT373.42
- GE373.03
- Timing belt (x2)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,647 kg |
Number of rollers | 4 |
Number of belts | 2 |
Width 1 | 29 mm |
Number of teeth 2 | 65 |
Width 2 | 12 mm |
Number of teeth | 173 |