Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Distribution chain size | 8 |
Number of components | 25 |
Number of chain members | 130 |
Weight | 2,17 kg |
Chain type : Simplex | 1 |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Distribution chain size | 8 |
Number of components | 25 |
Number of chain members | 130 |
Weight | 2,17 kg |
Chain type : Simplex | 1 |