Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT352.05
- GT352.10
- Timing belt (x2)
- Timing tensioners
- Screw
- Water pump
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 22 mm |
Width 2 | 22 mm |
Number of belts | 2 |
Number of teeth | 116 |
Number of teeth 2 | 85 |
Number of rollers | 3 |
Weight | 3,45 kg |