
Reference KDP452.240
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT352.23
- Screw
- Small components
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 22 mm |
Number of teeth | 117 |
Weight | 2,284 kg |