Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT359.43
- GE359.31
- Timing belt
- Water pump
- Small components
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Number of belts | 1 |
Number of teeth | 139 |
Number of rollers | 2 |
Weight | 1,91 kg |
Belt quality | H : Renforcée |