Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE353.10
- GE353.09
- GT353.17
- Timing belt
- Small components
- Water pump
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 20 mm |
Number of belts | 1 |
Number of teeth | 169 |
Number of rollers | 3 |
Weight | 1,847 kg |