![KDP455.320](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP455320-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w4NDQzOHxpbWFnZS9qcGVnfGhkOC9oMDIvMTAwODgxNTczMTUxMDIvNTE1V3g1MTVIX0tEUDQ1NTMyMC1TTlJfMS5qcGd8ZDMzOTFkYmFlY2QzMzRkZjgwM2NjYTEzODg0ZGI4ZDQyMjEwMTUzODNkY2ZiMTRlYjY0MTNkNTM0MTZjMTQ0Zg)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT355.33
- GE355.19
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,97 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 23 mm |
Number of teeth | 142 |